text.skipToContent text.skipToNavigation

WallSource Backfeed Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 98ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For backfeeding 4000, 6000, 5400, 5500, and ALA4800 Series Raceways. Use included templates to easily cut entrances into raceway. Use the dividers for UL Listed separation. Use the backfeed plate with 4000 and 6000 Series Raceway to completely cover wall holecut. Includes ivory and gray pieces.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For backfeeding 4000, 6000, 5400, 5500, and ALA4800 Series Raceways
  • Use included templates to easily cut entrances into raceway
  • Use the dividers for UL Listed separation
  • Use the backfeed plate with 4000 and 6000 Series Raceway to completely cover wall holecut
  • Includes ivory and gray pieces

Specifications

General Info
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC.
UPC Number 786776548372
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;