
WallSource Device Mounting Bracket and Trim Ring
WSA07-4A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
4 Gang Device Mounting Bracket and trim Ring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Raceway | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC. | ||
UPC Number | 786776068030 |
Dimensions
Product Length US | 11.25 in | ||
Product Width US | 7.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1