![DW-100-LA Front](https://cdn2.webdamdb.com/1280_wuPkaNUdlF40.jpg?1617297653)
![DW-100-LA Back](https://cdn2.webdamdb.com/1280_2TvGmumREyj0.jpg?1617297653)
![DW-100-LA Angle](https://cdn2.webdamdb.com/1280_E46JopdPdbI3.jpg?1617297653)
![DW-100-LA Side](https://cdn2.webdamdb.com/1280_MlBNgASJCH72.jpg?1617297653)
Discontinued - Wattstopper® Dual Technology Switch Occupancy Sensor, 120/277V Light Almond
DW100LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DW-100 dual technology wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies, and can turn lights OFF and ON based on occupancy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
- High sensitivity and dense coverage for exceptional performance
- Color-matched lens and low profile for appealing design
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 754182919093 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 8.3 A | ||
Indicator | LED Light | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1200 W | ||
Sensing Range | Minor motion: PIR 20x15 ft, Ultrasonic 15x15 ft,Major motion: PIR 35x30 ft, Ultrasonic 20x20 ft | ||
Voltage | 277.0 V | ||
Connection Type | Wired |
Resources
Supporting Document
CAD Drawings
Specifications
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Have the DW-100 and DW-200 models been discontinued? If so, what are the replacement model numbers?
Hi Shane,
Those switch/sensors have been replaced with the DSW-301 - 1 relay (DW-100) and the DSW-302 - 2 relays (DW-200.)
https://www.legrand.us/lighting-controls-and-systems/occupancy-and-vacancy-sensors/wall-switch-occupancy-and-vacancy-sensors/dual-tech-wall-switch-occupancy-sensor-120-277v-white/p/dsw-301-w
Thank-you
Date published: 2024-03-04
Bazaarvoice SAP Hybris Integration Version 2.8.1