
Weatherproof Closure Plug, Gray
WPBP50CC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Threaded Closure Plug, 1/2-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Weatherproof | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Standard | UL Listed | ||
UPC Number | 785007264913 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1