text.skipToContent text.skipToNavigation

Discontinued - Wireless Control Node, Dual Phase with sensor input

NWTL-111-2P-V2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NWTL-111 BULIT is a distributed-intelligence wireless control node designed to replace standard photocell modules on outdoor lighting fixtures. It connects to a 7-pin twist-lock receptacle compliant with NEMA standard C136.41 to provide ON/OFF and dimming control. The BULIT also connects to a Legrand Wireless Network Manager via a robust and scalable self-healing wireless IP network.
Voltage 208/240/480 VAC
  • 208/240/480 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fixture-mounted distributed intelligent outdoor lighting controller with sensor input capability
  • Simple retrofit adds on/ off and 0-10 volt dimming control without rewiring
  • Ideal for sustainable LED upgrade projects and Dark Sky initiatives
  • Connects to wireless self-healing IP control network
  • Compatible with web-enabled building automation system (BAS)
  • Delivers real-time power monitoring data including RMS voltage and current
  • Not for sale, resale, importation, installation or use in California

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182938643
Dimensions
Product Depth US 5.75 in
Product Height US 5.0 in
Product Volume US 143.75 cu in
Product Width US 5.0 in
Product Weight US 1.0 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;