6.6ft (2m) DVI-I M/M Dual Link Digital/Analog Video Cable
26948
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
This precision-engineered cable is fully compliant with the DVI standard defined by DDWG (Digital Display Working Group). The DVI-I dual link configuration provides enough bandwidth for resolutions up to 2560 x 1600. Three analog 30 AWG coaxial lines enable high speed analog transmission.
Tri-shielded undermold and braid shield protects against unwanted EMI/RFI interference. Each coax line is individually wrapped in foam-polyolefin insulation and overwrapped with a braided tinned copper shield. 28 AWG copper conductors are individually insulated in hard-density polypropylene to minimize crosstalk, and ensure high speed, error-free transmission. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: white.
Tri-shielded undermold and braid shield protects against unwanted EMI/RFI interference. Each coax line is individually wrapped in foam-polyolefin insulation and overwrapped with a braided tinned copper shield. 28 AWG copper conductors are individually insulated in hard-density polypropylene to minimize crosstalk, and ensure high speed, error-free transmission. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: white.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 24-pin cable supports digital and analog transmission
- Perfect for connecting digital displays and projectors to a PC
- Available in lengths up to 5m
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Replaced by Part NumberĀ | 26911 | ||
Color | Black | ||
UPC Number | 757120269489 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Residential | ||
Type | Cable |
Dimensions
Cable Length | 6.6 ft |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Wire Gauge | 30 AWG | ||
Video Resolution | UXGA (1600x1200) | ||
Cable Type | Video | ||
Jacket Rating | Standard / Non-Rated | ||
Connector 2 | DVI-I Dual Link Male | ||
Connector 1 | DVI-I Dual Link Male | ||
Video Output Support | DVI-I | ||
Video Input Support | DVI-I |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1