Discontinued - 9.8ft (3m) DVI-D™ M/F Dual Link Digital Video Extension Cable
26951
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
This precision-engineered cable is fully compliant with the DVI standard defined by DDWG (Digital Display Working Group). The DVI-D dual link configuration provides enough bandwidth for resolutions up to 2048 x 1536 pixels and allows high speed digital video transmission up to 9.9 Gbps. 28 AWG copper conductors are individually insulated in foam-polypropylene to minimize crosstalk, and ensure high speed, error-free transmission.
Tri-shielded undermold with dual foil shield and braid shield protects against unwanted EMI/RFI interference. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: white
Please Note: Does not support analog video; only supports digital video signal.
Tri-shielded undermold with dual foil shield and braid shield protects against unwanted EMI/RFI interference. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: white
Please Note: Does not support analog video; only supports digital video signal.
Length
3 m
- 1 m
- 3 m
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 24-pin digital video cable with transfer rates up to 9.9 Gbps
- Perfect for extending a DVI-D cable for better projector or display placement
- Available in lengths up to 5m
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Black | ||
Type | Cable | ||
Application Sector | Commercial, Residential | ||
Product Line | C2G | ||
Country Of Origin | Vietnam | ||
UPC Number | 757120269519 |
Dimensions
Cable Length | 9.8 ft | ||
Outside Diameter | 7 mm |
Technical Information
Cable Diameter | 7 mm | ||
Bend Radius | 86 mm | ||
Cable Type | Extension, Video | ||
Connector 1 | DVI-D Dual Link Male | ||
Connector 2 | DVI-D Dual Link Female | ||
Data Transfer Rate | 9.9 Gbps | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | Standard / Non-Rated | ||
Operating Temperature | -20°-80°C | ||
Shielded/Unshielded | Shielded | ||
Storage Temperature | -20° - 80° C | ||
Video Resolution | QXGA (2048x1536) | ||
Video Input Support | DVI-D | ||
Video Output Support | DVI-D | ||
Wire Gauge | 28 AWG |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1