text.skipToContent text.skipToNavigation

TRAY LABEL CLIP-BLACK (50 PCS) [559127]

CLIPBLACKPL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use Cable Label Clips to identify cable runs.Color code makes identification easy.Durable poly material won't fade.

Specifications

General Info
Type Accessories
Finish PL
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin France
Standard Wire Mesh Cable Tray
UPC Number 800388003705
Dimensions
Product Depth US 8.5 in
Product Height US 7.0 in
Product Volume US 0.207 cu ft
Product Width US 6.0 in
Product Weight US 0.51 lb
Trade Programs
BAA  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;