text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Installation Location
Installation Location

Where a Device is or is to be Installed

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Timer Duration
Timer Duration

Amount of Time a Timer can Last

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Load Rating
Load Rating

The Maximum Load that a Device is Designed to withstand without Breakage or Loss of performance

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Engraving Type
Engraving Type

Refers to the available styles to mark or inscribe text, symbols, or patterns on a product.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

Storage Temperature
Storage Temperature

Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Product Depth
Product Depth

The overall depth of a product.

Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Current Draw
Current Draw

The amount of electrical current the device uses during operation, measured in amperes (or amps).

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

Country of Origin
Product Height
Product Height

The overall height of a product.

Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Ultrasonic Frequency
Ultrasonic Frequency

Describes the specific frequency at which a sensor emits and detects sound waves in order to measure distances, detect objects, or perform other functions.

Sensor Mounting Height
Sensor Mounting Height

Describes the optimal vertical distance at which a sensor should be installed to ensure reliable detection of motion or other target conditions.

Material
Material

Indicates the primary material(s) used to construct a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Contact Rating

1 Products available