text.skipToContent text.skipToNavigation

Discontinued - 24-in Mini Coax Jumper Assembly

36459703 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


High-performance 75 ohm coax cable. Reduces space needed for coax cable management up to 40%. Ideal for short distance cable runs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Reduces space needed for coax cable

Specifications

General Info
Product Line On-Q
UPC Number 804428011897
Country Of Origin China
Application Sector Residential
Technical Information
Conductor Size 23 AWG
Temperature Rating 75° C
Attenuation 0.39 dB
Braid 95% Tinned Copper
Number of Conductors 1
Impedance 75.0 ohms
Conductor Material Copper

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;