text.skipToContent text.skipToNavigation

Discontinued - Universal 1 Subwoofer Cable, 25 ft

AC2125BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Enhance the performance and sound of your subwoofer with the Universal Subwoofer Cable. The oxygen-free copper center conductor and foam PE dielectric maintain a 75 Ohm characteristic impedance, and offer efficient signal transmission providing a much

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall rated for professional installations
  • Constructed from 75Ohm oxygen-free copper
  • Foil and braided shield to protect from interference
  • Alternate color bands provided for Universal A/V Support

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428008699
Technical Information
Strands 1/0.643
Temperature Rating 30° C

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;