Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Attenuation
The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Insulation Resistance
The Resistance offered by an Insulating Material to Current Leakage
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Interface Type
A Surface forming a Common Boundary Between Adjacent Regions, Bodies, Substances, or Phases
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Connectivity
Measure of the Extent to Which the Components (Nodes) of a Network are Connected to one Another, and the Ease (Speed) with Which they can 'Converse'
Number of Knockouts
How many knockouts are there in the product
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Contact
A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment
Number of Holes
The Number of Hollows or Holes Provided in the item for Mounting/Fixing
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Radius
The Minimum Radius one can Bend a Conduit to without Kinking it, Damaging it, or Shortening its Life
IDC Wire Gauge
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Wire Size
It is the Normal Size of the Conductors for Building Wire
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Handle Type
The Type/Shape of the Part that is Designed to be Held or Operated with the Hand
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Plating Specification
Describes the characteristics and standards of the metal plating used on a connector, which can impact the performance and reliability of signal transfer.
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
OEM Manufacturer
Captures the original equipment manufacturer of a transceiver, which impacts its compatibility and performance with specific networking hardware.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Conductor Material
The Material of Current Carrying Member of the Cable
Protocol
A Convention or Standard that Controls or Enables the Connection, Communication, and Data Transfer Between Two Computing Endpoints, the Rules Governing the Syntax, Semantics, and Synchronization of Communication
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Shield Type
Describes the internal safeguards (or lack of) built into a cable, connector, or port to protect against electromagnetic interference (EMI) and improve data retention.
Number of Pairs
Refers to the number of wire pairs a punch down block supports, which determines its capacity for handling voice or data circuits in networking installations.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Number of Connections
The number of connections a product is able to make to other devices.
Jacket Material
The outer material used to insulate a cord or cable's wiring.
Insulation Thickness
Describes the specific width of insulation material used by a device for electrical retention, signal conservation, general safety, etc.
Adapter Color
Indicates the specific color of the fiber adapter, which can be used to indicate the use or keyed type of the adapter.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Fanout Cable Length
How long the individual legs are for the cords that have been broken out of the primary cable assembly.
Number of Strands
The total count of individual wires or filaments that are bundled together to form the cable or wire.
Polish Type
The polish method used on the final fiber end face of a device.
Panel Configuration
The specific layout and organization of the panels that house the fiber optic connections.
Screw Size
The physical dimensions, proportions, magnitude, or extent of a screw.
Media Type
Indicates the media format(s) supposed by a transceiver.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Conductor Stranding
Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.
Cutout
Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.
Braid
Indicates whether or not a device utilizes interwoven electrical wires to transfer current and/or signals.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Termination Style
The style of connection used for electrical termination between two devices.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Max Distance Support
Refers to the maximum range a signal can be effectively supported to by a device.
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Durability
Indicates whether a device is designed for standard or rugged usage.
Capacitance
Describes the ability of two conductors to store electrical energy, which can impact a cable's signal propagation and delay.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
TX Power Min
The minimum signal level (intensity/strength) that can leave a networking device.
Connector Color
Refers to the color of a device's electrical or data connector.
Curved Radius Direction
Denotes whether the radius of a product curves vertically or horizontally.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Jacket Color
Describes the color used on the outer covering of a cord or cable; often used as a way to easily identify different cables or signal types in networking setups.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Number of Fibers
Indicates the quantity of strands of either transparent glass or plastic, specially constructed to serve as a dielectric conductor or waveguide.
Rung Spacing
Describes the distance between individual rungs in cable tray sections.
Wavelength
The distance between repeating units of a propagating wave at a given frequency.
Conductor
Describes the number and configuration of electrical wires used within a cable to transmit signals.
Boot Color
Describes the color of a connector's boot used to help identify cables, prevent snags, and reduce over strain on the connector.
Maximum Humidity
The highest level of atmospheric moisture a device can withstand without compromising functionality or safety.
Number of Fanout Cables
The quantity of individual fanout cables that branch out at the end of a cable.
Video Input Support
Refers to the technology used by the port/connector to receive a video signal from another device or video output source.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
RX Sensitivity
The minimum power level at which the receiving node is able to clearly receive the bits being transmitted.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Fanout Cable Diameter
Measure of the outer diameter of the jacket of each fanout cord within the cable assembly.
Connects To
The types of devices and networks the devices is able to connect to.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Transceiver Type
Refers to the specific configuration of transceiver, which determines compatibility with network equipment, data rates, and transmission distances.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
TX Power Max
The maximum signal level (intensity/strength) that can leave a networking device.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Connector Material
The metal or material used in the device's connector.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Stud Size
The physical dimensions or proportions of the ring terminal or cable/wire lug.
Housing Color
Describes the color used for the outer housing on a device.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Shuttered Adapters
Refers to to the cap/door mechanism on a panel or insert that remains closed to help prevent contaminants from entering the ferrule end face, but can be opened to insert/install a connector.
Fiber Density
Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Material
Indicates the primary material(s) used to construct a product.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Network Infrastructure
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHinged Wall Mount Bracket - 3.5 H x 19 in W x 6 in D604004396 Ortronics10.5" H x 19" W x 6" D, blackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium acclAIM, Fiber Conversion Adapter Panels, 24 Fiber, BlueHDFP-AME24AC OrtronicsInfinium acclAIM Fiber Conversion Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLCS3 24-Port Standard Density Flat Patch Panel with 6-port Cassettes (unloaded), 1U033683 OrtronicsLCS3 Patch Panel System for High Density Jack, 1 RUOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium acclAIM Fiber Trunk Assembly, Plenum, MM OM4, 24 Fiber polarity C, 30 MeterCAMAMC63SAEMM1030M OrtronicsInfinium acclAIM Fiber Trunk Assembly, PlenumOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium acclAIM Fiber Trunk Assembly, Plenum, MM OM5, 8 Fiber polarity C, 30 MetersCAMAMC63S5HMM1030M OrtronicsInfinium acclAIM Fiber Trunk Assembly, OM5, PlenumOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 2-Port Wall Plate, WhiteWP3402WH On-Q1-Gang, 2-Port Wall Plate$1.52In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Quick Connect RJ45 Keystone Insert, WhiteWP3476WH On-QQuick Connect RJ45 Cat 6 T568 A/B Keystone Insert$9.17In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 1-Port Wall Plate, WhiteWP3401WH On-Q1-Gang, 1-Port Wall Plate$1.52In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity 6 48-port Category 6 patch panel - six-port modules - 19 in x 3.5 inPHD66U48 OrtronicsClarity 6 96-port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies four rack units and measures 19'' x 7''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, WhiteWP3475WH On-QQuick Connect RJ45 Cat 5e T568 A/B Keystone Insert$5.09In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRecessed Nickel Self-Terminating F-Connector, WhiteWP3481WH On-Q3 GHz, Recessed, Self-Term, F-Connector Keystone Insert$2.54In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 50 ft, BlueAC3650BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$33.65In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 7 ft, BlueAC3607BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$10.19In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRJ45 Cat 6 Coupler Keystone Insert, WhiteWP3452WHV1 On-QRJ45 Cat 6 Coupler Keystone Insert$12.23In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 25 ft, BlueAC3625BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$30.59In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-Way Digital Cable Splitter with Coax Network SupportVM2202V1 On-Q2-Way Digital Cable Splitter with Coax Network Support$7.13In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCLARITY CAT6A 48 PORT FLAT PANEL, 110/6PORT, T568A/B, 2RU, BlackPHD6AU48 OrtronicsClarity 6A Patch Panels Multi-Port Loaded Patch PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity Cat6a 48 port angled panel - 110/6port - T568A/B - 3.5 x 19 - HDPHA6AU48 OrtronicsClarity 6A 48-Port Angled White Patch Panel is ETL verified to TIA Category 6a component specifications. High density design occupies 2 rack units, measuring 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6A link and channel solution. Center tuned to Clarity 6A/10G patch cords for optimum channel performance with headroom.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity 6 angled 48-port Category 6 patch panel - six-port modules - 19 in x 3.5 inPHA66U48 OrtronicsClarity 6 angled 48-port high density Category 6 white patch panel utilizes an innovative recessed angle design for a lower mounted profile. This Clarity 6 patch panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies one rack unit, and measures 19'' x 3.5''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity TracJack (TJ), Cat6, T568A/BTJ600 OrtronicsClarityTracJack, (TJ), T568A/BOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCategory 6 48 Port TechChoice Flat Patch Panel, T568A/B, 2 RU BlackSP6U48 OrtronicsTECHCHOICE PATCH PANEL, CAT6
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMM20 Channel Rack, 16.25" deep, 7 ft, 45 RU, tapped, BlackMM20716-B OrtronicsMighty Mo 20 channel racksOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Quantum M4 Cassette - 24 Fiber - LC Quad to MPO - OM5 - Universal PolarityLM4-LC24W OrtronicsINFINIUM ULTRA M4 CASSETTE- 12 FIBER- LC DUPLEX TO MPOM- OS2- UNIVERSAL POLARITYOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMM20 Vertical Cable Manager with Door, 6" Wide, for 7 ft (45U) Rack, BlackMM20VMD706-B OrtronicsMighty Mo 20 Vertical Manager with DoorOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity High Density Jack (HDJ) CAT6A, T568A/B, BlackHDJ6A-00 OrtronicsClarity High Density JacksOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1 RU Q-Series Standard Density Rack-Mount Fiber EnclosureEQ01U-CHC OrtronicsThe Q-Series fiber enclosure system supports standard density applications. The all steel chassis provides protection and management of fiber patching, splicing, and connecting. Accepting M2 cassettes and OFP panels containing up to 72 LC fibers per RUOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHDJ Series 6 LC Duplex to LC Duplex Fiber Adapter Panel, 12-Fiber OS2 - BlueHD6FM-FLC2CA-00 OrtronicsInfinium HD6FM Adapter Panels offer pass through connections and rear-loading access for HDJ modular panels. 6 Pack stye module install 6 adapters at once.Other Options Available