text.skipToContent text.skipToNavigation

Runway Ceiling Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Runway Ceiling Kit is used to suspend cable runway from the ceiling. Kit consists of: Ceiling hanger bracket, Closed clip, 5/8-11 x 6ft threaded rod and (4) 5/8-11 hex nuts

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete Kit to suspend one side of ladder rack.
  • Rod can be cut to desired length.

Specifications

General Info
Product Line Ortronics
UPC Number 662875663416
Country Of Origin United States
Dimensions
Product Width US 6.0 in
Product Depth US 1.5 in
Product Height US 1.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;