text.skipToContent text.skipToNavigation

End Closing Kit, 18'', Black

RECBK-18B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The end closing kit includes one end closing tube and two corner clamps for closing the stringers of a single piece of runway.
Color Black
Width 17.75 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes corner clamps for mounting
  • Used to close off an unspliced end of cable runway.

Specifications

General Info
Product Line Ortronics
UPC Number 662875677451
Country Of Origin United States
Dimensions
Product Width US 17.75 in
Product Depth US 0.38 in
Product Height US 1.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;