text.skipToContent text.skipToNavigation

Edge Clamp Kit - 45Deg - Two Straight Clamps

P820127H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clamps are used to junction runway sections together in a variety of configurations. Whether sections are extended in-line or junctioned perpendicularly or are transitioned from horizontal to vertical, clamps provide a solid connection to assure the runway layout will provide the necessary support for your cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable Angle Splices junction runway sections from Separate horizontal planes for smooth vertical transitions: Provides a solid connection to assure runway layout will provide the necessary support for your cabling.

Specifications

General Info
Color Silver
Type Accessory
Material Steel
Finish Zinc
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS;UL 1863
UPC Number 662875557494
Dimensions
Product Depth US 2.5 in
Product Height US 0.61 in
Product Width US 5.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this splice bracket to used as a ground if the tray paint is bared where the brackets go? A competitor, CPI, allows removing paint, and using an anti oxidant at splice plate location in lieu of using grounding jumpers.

Asked by: Jon Eric Branning
Hello, it’s not a UL tested method. It is up to the AHJ for acceptance. (Authority having jurisdiction).
Answered by: Product Specialist Team
Date published: 2026-01-08
  • y_2026, m_3, d_21, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P820127H, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT