text.skipToContent text.skipToNavigation

Horizontal Radius Runway - 12 in - Black- TRT Style

TRTHR-12B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Horizontal radius runway allows cables to be routed around horizontal corners. The horizontal radius runway features stringers made of 1-.5 in x .375 in steel tubes; cross slats are 1 in x .5 in x .125 in steel tubes. UL listed.
Color Black
Width 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Horizontal radius: Allows cables to be routed around horizontal corners.

Specifications

General Info
Color Black
Type Runway
Material Steel
Finish Powder Coat
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS;UL 1863
UPC Number 662875676577
Dimensions
Product Depth US 12.0 in
Product Height US 1.5 in
Product Width US 30.0 in
Radius 18 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Curved Radius Direction Horizontal

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;