text.skipToContent text.skipToNavigation

Protective Sleeve 10', Gray, For 5/8-11'' Threaded Rod

2-E2-TRPC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Slitted protective sleeves cover threaded rods to protect cables from damage. Field cut to desired size.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protective Sleeve over threaded rods protects cables from damage

Specifications

General Info
Type Sleeve
Material PVC
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
UPC Number 662875581864
Dimensions
Product Depth US 1.0 in
Product Height US 3.25 in
Product Width US 10.71 in
Technical Information
Thread Size 5 in
Mounting Type Slide On

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;