D-Ring Cable Management Strap, 12 in, 1.5 in to 2.5 in dia. grip range, pack of 12
70700107-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
D-ring cable management straps provide an organized solution for the management of horizontal distribution cables. The 3/4” wide straps have a hook and loop type closure to secure and administer cables without damaging the construction of the copper or fiber cable. Sold in packages of ten. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Gives additional routing and management.
- Hook and loop type closure: Secures and administers cables with no risk of over tightening and damaging the construction of the copper or fiber cable; Easy access for servicing cable plant.
- Color-coded: Provides an easy way to distinguish cable groups and comply with the 606 labeling standard
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875306924 | ||
Country Of Origin | Taiwan, Province Of China |
Dimensions
Product Width US | 12.0 in | ||
Product Depth US | 0.625 in | ||
Product Height US | 0.75 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1