text.skipToContent text.skipToNavigation

High Density Jack (HDJ) Plastic Crimping Tool

HDJPCT-4PK Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crimp and termination tools to be used for Clarity HDJ Shielded and Unshielded Jacks or TechChoice KT2J unshielded Jacks. Plastic crimp termination tool is included with purchase of standard carton of HDJ or KT2 jacks.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small hand held, good for working in tight spaces

Specifications

General Info
Product Line Ortronics
UPC Number 662875933403
Country Of Origin Mexico
Dimensions
Product Width US 0.68 in
Product Depth US 2.1 in
Product Height US 3.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;