text.skipToContent text.skipToNavigation

LABEL BAR,ANGLED,HD,1U,BLACK,4PK

HDLBA-001 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Black angled label bar for HDJ patch panels. 4 Pack. Available for either flat or angled panels, mounts easily with rack screws.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows for Labeling of High Density (HDJ) Patch Panel
  • Available for either flat for angled patch panel
  • Mounts easily to rack screws
  • Sold in bulk pack of 4

Specifications

General Info
Product Line Ortronics
UPC Number 662875255383
Country Of Origin United States
Dimensions
Product Width US 19.0 in
Product Depth US 1.5 in
Product Height US 0.67 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;