text.skipToContent text.skipToNavigation

Clarity Shielded High Density Jack (HDJS) CAT6, T568A/B

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shielded Clarity High Density Jacks incorporate mechanical and electrical advancements to provide industry leading protection against EMI, with electrical and data transmission performance headroom, and a simple termination method. The easy to lace and crimp termination reduces time to install, while maintaining cable performance. These jacks are rear loading, utilizing an innovative locking latch for quick reliable mounting and removal.

Category Performance Rating Cat 6
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Circuit traces: Each circuit trace is rated to 100W, 1.5A
  • Superior Protection Against EMI: Minimizes disturbances in data transmission
  • Enhances PoE heat dissipation: Ideal for high-power PoE applications
  • Lacing cap termination: Reduces wiring time for faster installations
  • Accepts color ID icons: Perfect for port identification or segmentation
  • Versatile mounting: Use at both ends of the channel, compatible with patch panels, wall plates, furniture plates, surface mount boxes and more
  • High density footprint: Mount up to 48 ports per 1RU
  • Rear loading: Preferred mounting for panels
  • Plenum Rated to UL 2043: Can be installed in any air handling space

Specifications

General Info
Product Line Ortronics
UPC Number 662875020066
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.63 in
Product Depth US 1.61 in
Product Height US 0.77 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the max PoE wattage for this connector?

Asked by: BruceLee4Me
Hello, We guarantee 1.5A for Clarity and TechChoice jacks. The only exception is HDJ Shielded where we promise 2A per circuit trace
Answered by: Product Specialist Team
Date published: 2021-02-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HDJS6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT