text.skipToContent text.skipToNavigation

Clarity Shielded High Density Jack (HDJS) CAT6, T568A/B, 25 Pack

HDJS625 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shielded HDJ systems are ideal for installations with high levels of interference and offer flexibility with a easy, quick-to-install design

Category Performance Rating Cat 6
Pack Size 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Circuit traces: Each circuit trace is rated to 100W, 1.5A
  • Superior Protection Against EMI: Minimizes disturbances in data transmission
  • Enhances PoE heat dissipation: Ideal for high-power PoE applications
  • Accepts color ID icons: Perfect for port identification or segmentation
  • Versatile mounting: Use at both ends of the channel, compatible with patch panels, wall plates, furniture plates, surface mount boxes and more
  • High density footprint: Mount up to 48 ports per 1RU
  • Rear loading: Preferred mounting for panels
  • Plenum Rated to UL 2043: Can be installed in any air handling space
  • Lacing Cap Design: No punch tool required, quick termination and installation time.
  • Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
  • Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
  • Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875020035
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 0.63 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TechChoice
Impedance 100 Ohm
Termination Style Lacing Cap
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the max PoE wattage for this connector?

Asked by: BruceLee4Me
Hello, We guarantee 1.5A for Clarity and TechChoice jacks. The only exception is HDJ Shielded where we promise 2A per circuit trace
Answered by: Product Specialist Team
Date published: 2021-02-19

cuantos ciclos de ponchado tienen lo jack

Asked by: Enrique Avellaneda
  • y_2026, m_4, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HDJS625, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT