text.skipToContent text.skipToNavigation

SERIES II KEYSTONE ADAPTER BEZEL, 2 PORT, 1 UNIT, 10PK, FOG WHITE

KSS2210 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 139ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II to Keystone Adapter Bezel made from durable thermoplastic. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Universal Keystone Bezel is compatible with other leading Keystone jack sizes; Wiremold compatibility
  • Compatible with all Series II and Keystone adapters and connectors, including shielded: Blends with most environments
  • Oval mounting holes: Assists proper alignment.
  • Textured finish hides scuffs
  • Low profile design: Supports TIA/EIA 606 standard.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.

Specifications

General Info
Color Fog White
Type Workstation Plate
Material High Impact Thermoplastic
Finish Plastic
Application Sector Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Wall Plate Type Networking
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875668091
Dimensions
Product Depth US 0.59 in
Product Height US 0.92 in
Product Width US 1.89 in
Product Weight US 0.1 lb
Listing Agencies / 3rd Party Agencies
REACH Compliant Yes
Additional Information
Energy Savings No
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Keystone, Series II
Indoor/Outdoor Indoor
Mounting Type Exposed Screws
Number of Gangs 1
Number of Ports 2
Operating Temperature -20°-85°C
Operating Temperature Max 85 °C
Operating Temperature Min -20 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this fit into a WM SGC2-ACT Accessary plate?

Asked by: Tim
For the KSS2210, you will need to use the SGC2-RT bezel. See link below. https://www.legrand.us/wire-and-cable-management/floor-boxes/raised-floor-boxes/saf2-1-2-series-communication-plate/p/sgc2-rt
Answered by: Product Specialist Team
Date published: 2024-03-28
  • y_2026, m_3, d_23, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KSS2210, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT