Seamless Connectivity for Easier Deployment
Legrand’s family of patch cords and cable assemblies are designed to provide seamless connectivity between your devices. Our full selection of patch cords is offered in a range of standard lengths, colors, and sizes to suit any application. Patch cords are available in standard packaging, or our patented EZ Patch™ Box or Flat Pack for bundled solutions that are quicker to deploy and eliminate waste.
Check out our brochure to explore the complete EZ Patch™ product offering.
Learn more about how the reduced diameter offering for EZ Patch™ Flat Pack can simplify deployment for you.
Flat Packs offer a cleaner, dust free application when cardboard is not permitted in the data center. Cords are bagged with patch cords straight and flat, meaning cords are ready to install with no kinks or curves.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Connectivity Platform
A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.
Attenuation
The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Availability
Product is available to buy on Legrand.us
Wire Size
It is the Normal Size of the Conductors for Building Wire
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Plating Specification
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Impedance
A Material's Opposition to the Flow of Electric Current
Wire Gauge
Measuring and Indicating a Quantity of Wire
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Conductor Material
The Material of Current Carrying Member of the Cable
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Jacket Material
The outer material used to insulate a cord or cable's wiring.
Insulation Thickness
Describes the specific width of insulation material used by a device for electrical retention, signal conservation, general safety, etc.
Number of Strands
The total count of individual wires or filaments that are bundled together to form the cable or wire.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Conductor Stranding
Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.
Braid
Indicates whether or not a device utilizes interwoven electrical wires to transfer current and/or signals.
Termination Style
The style of connection used for electrical termination between two devices.
Product Depth
The overall depth of a product.
Capacitance
Describes the ability of two conductors to store electrical energy, which can impact a cable's signal propagation and delay.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Jacket Color
Describes the color used on the outer covering of a cord or cable; often used as a way to easily identify different cables or signal types in networking setups.
Product Height
The overall height of a product.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Connector Material
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Material
Indicates the primary material(s) used to construct a product.
Cable Diameter
The typical outer diameter of a cable.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity CAT6 Modular Patch Cord, 7 ft, BlueMC607-06 OrtronicsClarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technologyOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity CAT6 Shielded Patch Cord, 15', RedMCS615-02 OrtronicsClarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity CAT6A Shielded Patch Cord, 15', RedMCS6A15-02 OrtronicsClarity CAT6A Shielded Patch CordsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEZ Patch™ Flat Pack Reduced Diameter CAT6 5ft, 24 Pack, BlueEZFPR605Q24-06 OrtronicsEZ Patch™ Flat Pack Reduced DiameterOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections7ft Q-Series Cat6a Snagless (UTP) Ethernet Network Patch Cable, CM Rated - Blue576-A10-007 QuiktronQ-Series Patch Cords, CAT6A Shielded, booted, GrayOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPowerWise Cat5E solid cord Plenum, double ended 5ft, purplePW5EP05DB-07 OrtronicsPowerWise Cat5E solid cord Plenum, double ended 35ft, purpleOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEZ Patch™ Box, CAT6 5ft, Blue, Qty 50EZC605Q50-06 OrtronicsWith EZ Patch, staging the cords dispense one after another, ready to install.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPowerWise Cat5E solid cord Riser PVC, double ended 25ft, purplePW5ER25DB-07 OrtronicsPowerwise Pre-Terminated AssembliesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series 28 AWG CAT6 Patch Cable, Blue, 5 FT576-RD10-005 OrtronicsQ-Series 28 AWG CAT6 Patch Cable, Red, 7 FTOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEZ Patch™ Box, 28AWG Reduced Diameter CAT6 7ft, Yellow, Qty 80EZRD607Q80-04 OrtronicsEZ Patch, 28awg RDC Reduced Diameter CAT6 BoxOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, Cat6A, Reduced Diameter, Grey, 3ft576A-RD00-003 QuiktronV-Srs 28AWG, C6A, Gry 1’Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEZ Patch™ Flat Pack Clarity CAT6 7FT, 12 Pack, blueEZFPM607Q12-06 OrtronicsEZ Patch™ Flat Pack Clarity Patch CordsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity 6 VoIP Modular Patch Cord, 15', whiteVC615-09 OrtronicsVOIP Cords, CAT6Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28awg Reduced Diameter CAT 6 channel cord, white, 7'RDC607-09 OrtronicsCLARITY REDUCED DIAMETER 28 AWG PATCH CORDSOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28awg Reduced diameter C6A/10G channel cord Blue 7FTRDC61007-06 Ortronics28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDSOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28awg Reduced Diameter CAT 6 channel cord, blue, 20'RDC620-06 Ortronics28awg Reduced Diameter CAT 6 channel cord
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, CAT6, Non-Booted, Blue, 10 FT566-110-010 QuiktronQ-Series Patch Cords, CAT6, Non-BootedOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 50 ft, BlueAC3650BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$32.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 7 ft, BlueAC3607BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$9.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 25 ft, BlueAC3625BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$29.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, CAT6, booted, Blue, 10 FT576-110-010 QuiktronQ-Series Patch Cords, CAT6, booted, GrayOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, CAT5E, Booted, Blue, 10 FT570-110-010 QuiktronQ-Series Patch Cords, CAT5E, Booted, Red, 75 FTOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, Cat6A, Reduced Diameter, Gray 6in576A-RD00-6IN QuiktronV-Srs 28AWG, C6A, Blu 6"
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, Cat6A, Reduced Diameter, Snagless, Black 6in576-A35-6IN QuiktronSnagless, C6A, Blu 6"
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, CAT6, Non-Booted, Black, 7 FT566-135-007 QuiktronQ-Series Patch Cords, CAT5E, Non-Booted, Black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Patch Cords, CAT6, Non-Booted, Yellow, 3 FT566-115-003 QuiktronQ-Series Patch Cords, CAT5E, Non-Booted, Yellow