text.skipToContent text.skipToNavigation

Mod 8/Telco Panel - high density - 48 ports / 4 and 5 / F50

808004041 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® 19”W high density modular telco panels provide RJ21 50-pin connectors wired to two-, four-, six-, or eight- contact 8-position jacks. These panels are commonly used to support voice, alarm and low speed data applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High density design
  • Modular 50-pin connection on back
  • Supplied hook and loop connector ties

Specifications

General Info
Product Line Ortronics
UPC Number 662875160137
Country Of Origin Mexico
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;