text.skipToContent text.skipToNavigation

CLARITY 48-PORT, 2RU HIGH DENSITY JACK, UNLOADED FLAT PANEL WHITE

PSDHJU48-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

48 port unloaded white flat panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.

Color White
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • HDJ jacks and adapters mount quick, easily and securely. Speed of install and reliability
  • Compatible with copper jacks and fiber modules. Mixed media and future upgrades
  • Easy access. Remove and install into loaded parts
  • Supports Copper or Fiber. Can install either copper HDJ, fiber HDFM, LMH or HDCA Cassettes.
  • Rear management bar and straps included. Supports good cabling practices.
  • Ability to configure with choice performance categories and colors:

Specifications

General Info
Color White
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS
UPC Number 662875734673
Dimensions
Product Depth US 6.45 in
Product Height US 3.47 in
Product Width US 19.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility HDJ
Number of Ports 48
Rack Units 2 U
Shielded/Unshielded Unshielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Am I able to purchase the labels separately?

Asked by: Anonymous
The labels are a component part number. Use OR-70401015. Please contact the Customer Service team for more information.
Answered by: Product Specialist Team
Date published: 2023-10-19

Where can I find a Visio drawing file of this product?

Asked by: ZacA
You can find these file at the link below. Copy the link to your browser and open the appropriate folder. https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0
Answered by: Product Specialist Team
Date published: 2021-06-16

Where can I download spreadsheet (.xls) or doc file for printing labels?

Asked by: rei4570
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PSDHJU48-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT