Clarity Cat 6 Flat - Standard Density Patch Panel - 24 Ports / 6 Port Modules - 1.75in x 19in
PHD66U24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 24-Port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies one rack unit, and measures 19'' x 1.75''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 6 component spec: Ensures component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universally wired 110 termination: Supports T568A and T568B installs.
- New IDC housing: Handles larger Category 6 conductors.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Black | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875441267 |
Dimensions
| Product Depth US | 4.47 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Compatibility | HDJ | ||
| Number of Ports | 24 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Shielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
CAD Drawings
Specifications
BIM Models
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can the 6-port modules be removed from a mounted patch panel to punch down new cables without having to remove the entire unit from the rack? TY
To Remove Module:
1. Remove nearest wing nut and wire manager from stud.
2. Remove wire manager slide guide from stud.
3. Push out bezel locking tabs with a small, flat screwdriver in the slot provided.
4. Withdraw module from bezel locking tabs.
5. Reassemble in reverse order with replacement module.
Date published: 2024-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
