Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Plating Specification
Describes the characteristics and standards of the metal plating used on a connector, which can impact the performance and reliability of signal transfer.
Color
The color of the product itself
Product Width
The overall width of the product.
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Product Length
The overall length of a product.
Material
Indicates the primary material(s) used to construct a product.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Warranty Type
The product warranty that accompanies the specific product.
Plugs
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCategory 6A Shielded Field Term 8 Position Modular Plugs, 5pkFTPSC6A-5PK OrtronicsShielded Category 6A Field Terminable PlugOther Options Available
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCAT6A Shielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 PackHDPSC6A-5PK OrtronicsUse in MPTL Applications
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCAT6/5E Unshielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 PackHDPUC65E-5PK OrtronicsUse in MPTL Applications
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCAT6A Unshielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 PackHDPUC6A-5PK OrtronicsUse in MPTL Applications
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCAT6A Shielded 90 Degree Clarity High-Density Field Terminated 8 Position Modular Plug, 5 PackHDPSC6A90-5PK OrtronicsUse in MPTL Applications
 
			 
			 
			 
			