text.skipToContent text.skipToNavigation

HDJ 2-Port Single-Gang Faceplate with Label Field

403HDJ12-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics Single Gang Plastic Faceplate accepts rear loading high density jack (HDJ) modules and includes two snap-in label fields.

Color Cloud White
Number of Ports 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Textured finish hides scuffs
  • Oval mounting holes: Assists proper alignment.
  • compatible with all HDJ adapters and connectors, including shielded: Blends with most environments
  • Low profile design: Supports TIA/EIA 606 standard.
  • Recessed label fields: Recessed label fields: Supports TIA/EIA 606 standard.
  • Accepts snap-in High Density Jacks (HDJ): Easily field configured.

Specifications

General Info
Product Line Ortronics
UPC Number 662875012870
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.74 in
Product Depth US 0.31 in
Product Height US 4.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 2
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I AM LOOKING FOR A 2 PORT 1 GANG FACEPLATE WHICH WILL HOUSE THIS JACK. OR-TJ600-43 TRACJACK C6 CLARITY568A/B

Asked by: Anonymous
Hello, here is your part # 40300549
Answered by: Product Specialist Team
Date published: 2024-01-09
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_403HDJ12-88, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT