TRACJACK STAINLESS STEEL FACEPLATE, FOUR-PORT Single gang plate
403STJ14
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics single gang stainless steel faceplate accepts front-loading TracJack modules. TracJacks mount flush with faceplate and includes two snap-in label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875615996 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.74 in | ||
Product Depth US | 0.24 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 4 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
sheet labels so names can be preprinted?
Hello,
Yes, we have a excel workstation template that will aid in labeling the faceplate. Please send an email to the address below so we can get this to you.
Send email to productspecialist.DAT@legrand.us
Thanks
PS Team
Date published: 2023-04-05
Bazaarvoice SAP Hybris Integration Version 2.8.1