text.skipToContent text.skipToNavigation

TRACJACK PLASTIC SURFACE MOUNT BOX FOR TWO TRACJACKS SINGLE SIDED, WITH COVER, ELECTRICAL IVORY

404TJ2-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics TracJack Surface Mount Outlet Boxes accept front-loading TracJack modules and provide snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces)

Color Electrical Ivory
Number of Ports 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact design
  • Base plate and snap-on cover design
  • Suitable for installation in air handling spaces
  • Holds one Series II module
  • Recessed label fields
  • Raceway tear away cut-outs provided

Specifications

General Info
Product Line Ortronics
UPC Number 662875676225
Country Of Origin China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.59 in
Product Depth US 1.2 in
Product Height US 2.27 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;