text.skipToContent text.skipToNavigation

FURNITURE BEZEL, .625" DEEP FOR TIA 569 2.71”” x 1.38”” FURNITURE OPENING

40700072 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can be combined with 42100009 to house up to three TracJacks. Must be used with 42100009 or 42100054. Legrand® offers TracJack® plates for most furniture systems. Plates easily snap mount into furniture, requiring no special tools. Plates are ruggedly constructed from high impact thermo-plastic 94V-0 rated.
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap mount: Ease of installation.
  • Fits TIA 569A recognized furniture opening
  • Houses up to four TracJacks with 42100009 bezel

Specifications

General Info
Product Line Ortronics
UPC Number 662875242628
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;