107 Frame, Keystone, 2 Hole, Electrical Ivory
KS106S2-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone 106-Type Plastic Duplex Frame accepts two rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Electrical Ivory | ||
| Product Type | Outlet Frame | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875678977 |
Dimensions
| Product Depth US | 0.49 in | ||
| Product Height US | 4.09 in | ||
| Product Width US | 1.74 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Compatibility | TechChoice Keystone | ||
| Connectivity Footprint | Keystone | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Exposed Screws | ||
| Number of Gangs | 1 | ||
| Number of Ports | 2 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
