text.skipToContent text.skipToNavigation

108 FRAME, KEYSTONE, 4 HOLE, WHITE

KS106S4-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 136ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone 106-Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choice of colors: Compatible with many environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Supports Keystone footprint: Broad offering of connector options.

Specifications

General Info
Product Line Ortronics
UPC Number 662875679035
Country Of Origin China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 1.74 in
Product Depth US 0.49 in
Product Height US 4.09 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 4
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;