Series II Furniture Plate, 1U
40300167-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Registered offers a wide selection of Series II plates for the many furniture systems available today. Plates easily snap mount into furniture, requiring no special tools. Plates are ruggedly constructed from high impact thermo-plastic 94V-0 rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Furniture Adapter Plate | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875005025 |
Dimensions
| Product Depth US | 0.34 in | ||
| Product Height US | 4.7 in | ||
| Product Width US | 3.04 in | ||
| Product Weight US | 0.55 lb |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Compatibility | Series II | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Ports | 1 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSS-18 | Wiremold
Cable management for data, voice, video, and power applications.
