text.skipToContent text.skipToNavigation

KEYSTONE TECHCHOICE RECTANGULAR STYLISTICS FRAME, 4-PORT, FOG WHITE

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone Rectangular (GFCI) Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible with many cable delivery systems that can house rectangular electrical outlets.

Color Fog White
Number of Ports 4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choice of colors: Compatible with many environments.
  • Field configurable with keystone jacks: Design or site flexibility for new or retrofit.
  • Supports Keystone footprint: Broad offering of connector options.

Specifications

General Info
Product Line Ortronics
UPC Number 662875679165
Country Of Origin China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 1.46 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Number of Ports 3
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a Duplex LC insert that will fit in this frame? I need to provide a pass through for OM3 fiber connections for an AV installation.

Asked by: Anonymous
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_KSDS4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT