text.skipToContent text.skipToNavigation

Splice Tray Kit, Fusion Splice Single Fiber - 48 Fiber

FST3-F048 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 48-Fiber transparent fusion splice tray is ideal for fusion splicing single fiber. The see through cover and mylar insert enable easy viewing when visual fault locator (VFL) testing and verification is performed to ensure cable continuity and determine pass or failure of splicing. The hinged cover and carefully designed fiber routing enable quick and easy splicing and fiber management. The stackable design of this 7 inch tray, saves space while ensuring maximum density for the application.

Maximum quantity of FST3-F048 fiber splice trays for compatible hardware
Infinium Adapt 1U Rack-Mount Fiber Enclosures:   1 Tray
Infinium Adapt 2U Rack-Mount Fiber Enclosures:   4 Trays
Infinium Adapt 4U Rack-Mount Fiber Enclosures:   10 Trays
Q-Series 1U Rack-Mount Fiber Enclosures:   2 Trays
Q-Series 2U Rack-Mount Fiber Enclosures:   4 Trays
Q-Series 4U Rack-Mount Fiber Enclosures:   11 Trays

Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit Includes: (2) 6 Position Mass Fusion Splice Holders, (8) Tie Wraps (1) Blue/Green Film Insert (48) Rubber Compressing Pads
  • Maximize Density: Make the most of the space available with the 7 inch, 144 fiber Ribbon Fusion splicing tray
  • Clear Visibility for VFL Testing: With a clear see through cover Visual Fault Locator Testing is easy to perform.
  • Time Saving Through Purposeful Design:: Get the job done quicker and better through the deliberate construction, including a hinged cover, deliberately placed fiber routing and mass fusion splice holders.

Specifications

General Info
Product Line Ortronics
UPC Number 662875826866
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 7.13 in
Product Depth US 6.54 in
Product Height US 0.56 in
Product Length US 6.54 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;