text.skipToContent text.skipToNavigation

Infinium M4 HDFP Adapter Panel, OM3/4, 4 LC Duplex, 8F, Blue

HDFP-LCD08AC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Fiber Type Single-Mode
Number of Ports 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact high density design: Optimized space utilization
  • Plunger/grommet fasteners: Quick and easy insertion and removal
  • Front loading: Easy access to connections
  • Fiber port labeling: Provides fiber port identification for easier administration
  • Engineered polymer adapter panel: Rugged, cost-effective design

Specifications

General Info
Product Line Ortronics
UPC Number 662875981336
Country Of Origin Mexico
Dimensions
Product Width US 4.19 in
Product Depth US 0.66 in
Product Height US 1.24 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;