text.skipToContent text.skipToNavigation

8-Fiber OS2 HDCA Cassette - 8 LC Angled Duplex adapters to 1 MPO F - Tier 2 - Universal Polarity - Green

HDCA4LA08EJ-2G2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDCA Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium High Density or HDJ Modular Panels.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be used with Fiber modules, cassettes and copper jacks are supported by high density flat or angled panel options, which include 24-port (1 RU), 48-port (1 RU) and 72-port (2 RU) sizes. All panels are supplied with a rear cable management bar, straps and ties.

Specifications

General Info
Product Line Ortronics
UPC Number 662875002185
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.16 in
Product Depth US 3.56 in
Product Height US 0.814 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;