text.skipToContent text.skipToNavigation

Infinium Core M2 Cassette - 12 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity

LM2-LC12H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series M2 Standard Density Cassettes are part of a  complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre- terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Q-Series Rack Mount or Wall Mount
Fiber Enclosures.

Fiber Type Multi-Mode OM4
Number of Ports 12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low Loss System: When combined with Infinium Core Trunks and Infinium Core Patch Cords Total System Loss 2.5 dB Total Return Loss 19 dB
  • Infinium Core: - Single-mode total channel connection loss: 2.1 dB - Single-mode total channel connection return loss: 49 dB - Multimode total channel connection loss: 2.5 dB - Multimode total channel connection return loss: 19 dB
  • High Density: 12 or 24-fiber cassette compatible with Q-Series Enclosures
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Core fiber
  • Polarization: Universal
  • LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed • 100%automatic shutter mechanism requiring no operator handling of the shutter door • Compatible with standard LC connectors • It keeps adapter’s interior clean from dust • You can see the visible light through the adapter

Specifications

General Info
Product Line Ortronics
UPC Number 662875031024
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 5.13 in
Product Depth US 4.87 in
Product Height US 1.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;