text.skipToContent text.skipToNavigation

Q-Series M2 2X16 POL SPLITTER- LC/APC CONNECTORS- 2M PIGTAILS

M2S2116LA092M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The M2 2x16 POL Splitter is a point to multipoint cassette designed to split 2 LC connectors to 16 LC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -

Connector Type LC APC
Number of Ports 2x16
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • M2 splitter cassettes have been designed to split 1 LC connection to 32 LC connections over a Passive Optical LAN
  • Energy Efficiency: A POL uses unpowered optical components
  • Higher Security: A POL supports 128-bit encryption
  • Future Proof Infrastructure: Scalable and has a clear upgrade path
  • Simple Installation: A POL has a fraction of the equipment used in a traditional LAN
  • Cost Reduction: A POL requires less power, cooling, and maintenance
  • Single Fiber Two-way Transmission: Reduces cable bulk and increasing airflow in pathways

Specifications

General Info
Product Line Ortronics
UPC Number 662875016113
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 5.13 in
Product Depth US 4.82 in
Product Height US 1.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;