text.skipToContent text.skipToNavigation

24-FIBER OM4 M4 CASSETTE WITH 6 LC QUAD ADAPTERS TO 3 MPO F- TIER 3- UNIVERSAL POLARITY FLIPPED- AQUA

M4LCQ24-50EE3G2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 24-fiber OM4 M4 Cassettes are designed to be used with the Infinium HD Enclosures and support MPO to LC Quad adapter 8-fiber connectivity, offering versatile installation and swift deployment. The housing of the cassettes offer additional durability and integrated bend limiting considerations to assure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of most transceivers, providing for 100% fiber utilization. This makes these cassettes a perfect match for Ethernet transmission ranging from 40G to 400G.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber

Specifications

General Info
Product Line Ortronics
UPC Number 662875026068
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.24 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;