Infinium Ultra M4 Cassette - 12 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity
LM4-LC12H
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Category Performance Rating
Infinium Ultra
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
OM4
- Multimode OM5
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
- Versatile Installation: Infinium Modular Panel enables mixed media installations
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
- Polarization: Universal
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
- Infinium Ultra: Ultra Low Loss System with Infinium Ultra Trunks and Patch Cords: Single-mode channel loss: 1.2 dB, return loss: 49 dB. Multimode channel loss: 1.0 dB, return loss: 19 dB.
- Infinium Core: Low Loss System with Infinium Core Trunks and Patch Cords: Single-mode channel loss: 2.1 dB, return loss: 49 dB. Multimode channel loss: 2.5 dB, return loss: 19 dB.
Specifications
General Info
| Color | Aqua | ||
| Product Type | Fiber Module | ||
| Material | Aluminium, Steel, Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875031062 |
Dimensions
| Product Depth US | 4.77 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | MPO Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 0.5 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.15 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Return Loss | 19 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
CAD Drawings
Brochure
Visio Stencil
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

