text.skipToContent text.skipToNavigation

Momentum 2 Cassette - Single-Mode Fiber - 1U - 12 Fibers - SC Duplex Connectors

M2SCD12-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Momentum 2 modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you're ready to go.  Factory-terminated and tested cassettes guarantee field performance.

Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, pre-terminated modular system: Provides quick and easy deployment, moves, adds and changes, eliminating costly field installation time.
  • Common cassette mounting footprint: Fits in all Ortronics rack mount cabinets and raised floor patch panels.
  • Data label printed with insertion loss value for each port adhered to the cassette housing.
  • Available in Single, Multi-Mode, 12 fiber or 24 fiber ports

Specifications

General Info
Color Blue
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Family / Series / Group M2
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875609315
Dimensions
Product Depth US 4.07 in
Product Height US 1.03 in
Product Width US 5.13 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Q-Series SD Enclosure, RFP SD Panels
Connectivity Footprint Q-Series Standard Density
Connector 1 MPO Pinned
Connector 2 SC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 12
Maximum Insertion Loss 1.05 dB
Polarity Type A
Typical Insertion Loss 0.1 dB
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Rack Units 1 U
Return Loss 55 dB
Simplex/Duplex Duplex
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;