text.skipToContent text.skipToNavigation

Infinium Keyed LC Splice-On Connector (SOC) For 900um Fiber, 50/125 Multimode OM3/4, Rose, 50 Pack

205KKF9GD-50E-L
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.

In Stock

Features

  • A factory-cleaved 900um fiber stub ensures ease of use and optimal performance
  • 1.6 in boot protects the splice for easy cable management
  • The solution to managing multiple networks with reduced risks
  • LC Keyed cadapters prevent improper connection of separate networks with common access points
  • LC SECURE products feature twelve color-coded, keyed designs to limit improper connections networks.
  • Each LC secure adapter will mate only with same-color LC secure connector
  • Internal keying feature prevents tampering
  • High quality 1.25 mm zirconia ferrules used
  • 50/125 μm and 9/125 μm laser-optimized fiber types available

Specifications

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;