Series II Module, 1-SC Duplex (2 fibers) Multimode, 60 degree exit
60900184
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II Module, 1-SC Duplex (2 fibers) multimode adapter with phosphor-bronze alignment sleeves, innie. 60degree exit (1.5 units) 9 most popular line - It has the widest selection of interfaces, surface mount boxes and faceplates. Series II Modules use a 110 punch down sequence that is almost three times faster than other methods. The wide selection of multimedia modules include blanks for future growth
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875245742 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 1.9 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 0.92 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1