
TracJack Module, Keyed Front Non-Keyed Rear LC Duplex, Ceramic Lined, MM/SM, Flush Mount, Red
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC multimode and single-mode modules provide the same ease of installation and high-quality performance as our line of standard LC modules. Up to thirteen keys/colors of modules and connectors are possible with unique physical keying configurations.
NOTE: The keyed connector and adapter colors must match, or the keying will prevent them from carrying the signal. LC Keyed connectors won't mate with standard LC adapters.
Connector Type
Keyed Front
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Type | Adapter |
Dimensions
Product Width US | 0.73 in | ||
Product Height US | 0.92 in | ||
Product Depth US | 1.0 in |
Technical Information
Adapter Front | Keyed | ||
Compatibility | TracJack | ||
Connector Type | LC Duplex | ||
Adapter Rear | Non-Keyed |
Bazaarvoice SAP Hybris Integration Version 2.8.1