Discontinued - Plug-In Outlet Center Unit / 120V/15A/7 O/L /lighted switch/6' cord/fax/modem protector/Value Grade Surge
SRD10N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Basic surge protection. Seven outlets, one spaced for transformers, lighted switch, impact-resistant putty white polymetric housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Maximum surge current 6500 Amps. Phone/fax protection. 13 1/4"" x 2 1/2"" x 1 9/16 (337mm x 64mm x 40mm). Keyhole mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776103106 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
Type | PIOC |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E111219 | ||
cULus Listed | Yes |
Technical Information
Connection | Cord-ended | ||
Class | 75 | ||
Amperage | 15 A | ||
Short Circuit Rating | 6500A | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1