UPS, Line Interactive, LCD, 2000VA, 120V, 2U, (8) 5-20R, 5-20P Cord
LU-2000-RTL
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
Protect critical hardware in IT closets, data networks, retail, and financial branches through automatic voltage regulation (AVR) to correct voltage irregularities without switching to battery. Multiply the reach and ability of IT staff and caretakers through a single portal, providing visibility and control of power usage and available capacity, simplifying maintenance responsibilities for taxed IT departments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultra Low Transfer Time: Quick transfer of power from AC to battery
- Automatic Voltage Regulation (AVR): Corrects voltage irregularities without switching to battery
- Pure Sinewave Output: Provides the ideal waveform for the most sensitive equipment
- Wide Input Voltage Range: Enables stable wide range application usage
- Input Power Factor 0.9: Optimized and ideal efficiency at full load
- Programmable Outlet Bank: Power management outlets enable programmable control of load segments to extend battery time to mission critical equipment
- Optional Remote Management Control: Provides visibility and control of power usage and availability, both on-site or at a remote unmanned facility
- 4-Post Rack Mounting Kit: Included for simplified rack mounting
- Tower Mounting Option: Includes feet for non-rack applications, enabling the UPS to stand up by providing stability
Specifications
General Info
Product Line | TBD | ||
Color | Black | ||
UPC Number | 662875017578 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL 1781 | ||
Warranty Type | 2-Year | ||
Type | Active Device, UPS (Uninterruptible Power Supply) |
Technical Information
Rack Units | 2 U | ||
Plug Type | 5-20P | ||
Wattage | 2000 W | ||
Mounting | Horizontal | ||
Number of Outlets | 8 | ||
Voltage | 120.0 V |
Resources
User Guides
Software Downloads
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1