text.skipToContent text.skipToNavigation

Equipment Shelf - 5.25 H x 17.25 in W x 15.13 in D - black

60400405 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand equipment shelf supports miscellaneous
equipment or test gear. Can be mounted on standard
19” EIA racks. Inside shelf width is 17”. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 75 lbs: Supports miscellaneous equipment or test gear, etc.
  • Shelf manufactured from aluminum: Sturdy and lightweight
  • Versatile: Can be used on standard 19" EIA racks or for wall mount applications

Specifications

General Info
Product Line Ortronics
UPC Number 662875360131
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;